TLF1963TE
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Accuracy3 %
-
Dropout Voltage350 mV
-
Early WarningNo
-
Enable (=Inhibit)Yes
-
FamilyOPTIREG™ linear Post Regulator
-
HoldNo
-
Operating Temperature range-40 °C to 150 °C
-
Operating Voltage range2.5 V to 20 V
-
Output Current max1500 mA
-
Output Voltage Typeadj.
-
Over Voltage ProtectionNo
-
Planned to be available until at least2038
-
Power FailNo
-
Power GoodNo
-
QualificationAutomotive
-
Quiescent Current1200 µA
-
Regulator TypePost Regulator
-
ResetNo
-
Status OutputNo
-
WatchdogNo
| Recommended | ||
|
OPN
|
TLF1963TEATMA1 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 2500 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 1 | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea. in stock | |
|
|
||
|
|
||
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 2500 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Adjustable Output Voltage
- O/P V Tolerance at small loads of ±1.5 %
- Output Current Capability up to 1.5 A
- Very Low Dropout Voltage of 340 mV
- Operating Range Starting at 1.7 V
- Low Noise of typ. 40 µV
- Suitable for Ceramic Output Capacitors
- Enable Functionality
- Overtemperature Shutdown
- Reverse Polarity Protection
- Output Current Limitation
Benefits
- Wide input voltage range
- Output ceramic caps supported
Diagrams